BURNDY
Image of YA272NT516 YA272NT516, Compression Terminal, 3/0 AWG Cu, 2-Hole, 5/16" Stud, 1" Spacing, Long Barrel, Narrow Tongue
Image of YA272NT516 YA272NT516, Compression Terminal, 3/0 AWG Cu, 2-Hole, 5/16" Stud, 1" Spacing, Long Barrel, Narrow Tongue
play

YA272NT516, Compression Terminal, 3/0 AWG Cu, 2-Hole, 5/16" Stud, 1" Spacing, Long Barrel, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA272NT516

3/0 AWG CU, Two Hole, 5/16 Stud Size, 1 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange Color Code, 14 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA272NT516

Color Code

Orange

Connector Type

LONG BARREL

Die Index

14

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

UPC

781810672655

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

94 mm

Dimension - Length Overall inch

3.70 in

Dimension - Outside Diameter inch

0.62 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

1-9/16 in

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

150 (61)

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Resources and downloads