BURNDY
Image of YA28LB YA28LB, Compression Terminal, 4/0 AWG, 3/0 Flex G,H,I,K,M, DLO Cu, 1-Hole, 1/2" Stud, Standard Barrel
Image of YA28LB YA28LB, Compression Terminal, 4/0 AWG, 3/0 Flex G,H,I,K,M, DLO Cu, 1-Hole, 1/2" Stud, Standard Barrel
play

YA28LB, Compression Terminal, 4/0 AWG, 3/0 Flex G,H,I,K,M, DLO Cu, 1-Hole, 1/2" Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YA28LB

4/0 AWG, 3/0 FLEX G,H,I,K,M DLO CU, One Hole, 1/2 Stud Size, Standard Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 CODE 1022 FLEX Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: UL Listed 90 DEG C, 600 V - 35 KV, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: U28D-1 Die Nest, Y34PR2 Die Indentor, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Conductor Type: Flexible Copper, Welding Cable, Class M (#34 STR), Locomotive Cable, Battery Cable, Class K (#30 STR), Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Die Index: 1022, Wire Strip Length: 1-1/16 IN

Product details

General

Application

Wire Termination

Catalog Number

YA28LB

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Straight

Plated

Yes

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Belled Barrel, Tin Plated

UPC

781810503829

UPC 12 Digit

7818105038299

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

0.98 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.67 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

3/0 (450/#24) DLO

Conductor - Copper DLO Size Range

3/0 AWG

Conductor - Copper Flex G Size

3/0 AWG

Conductor - Copper Flex G Size Range

3/0 AWG

Conductor - Copper Flex H Size

3/0 AWG

Conductor - Copper Flex H Size Range

3/0 AWG

Conductor - Copper Flex I Size

3/0 AWG

Conductor - Copper Flex I Size Range

3/0 AWG

Conductor - Copper Flex K Size

3/0 AWG

Conductor - Copper Flex K Size Range

3/0 AWG

Conductor - Copper Flex M Size

3/0 AWG

Conductor - Copper Flex M Size Range

3/0 AWG

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Solid Size Range

4/0 AWG

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1