BURNDY
Image of YA30L2TC38FX YA30L2TC38FX, Compression Terminal, 250 kcmil G, H, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel
Image of YA30L2TC38FX YA30L2TC38FX, Compression Terminal, 250 kcmil G, H, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel
play

YA30L2TC38FX, Compression Terminal, 250 kcmil G, H, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel

Brand:

Burndy

Catalog ID:

YA30L2TC38FX

250 kcmil, G,H CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA30L2TC38FX

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

16

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810041819

UPC 12 Digit

7818100418199

Dimensions

Dimension - B Length inch

1.03 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

88 mm

Dimension - Length Overall inch

3.45 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

250 KCMIL

Conductor - Copper Flex G Size Range

250 kcmil

Conductor - Copper Flex H Size

250 KCMIL

Conductor - Copper Flex H Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Resources and downloads