BURNDY
Image of YA31LNT3890 YA31LNT3890, Compression Terminal, 350 kcmil Cu, 1-Hole, 3/8" Stud, Narrow Tongue, 90 Degree
Image of YA31LNT3890 YA31LNT3890, Compression Terminal, 350 kcmil Cu, 1-Hole, 3/8" Stud, Narrow Tongue, 90 Degree
play

YA31LNT3890, Compression Terminal, 350 kcmil Cu, 1-Hole, 3/8" Stud, Narrow Tongue, 90 Degree

Brand:

Burndy

Catalog ID:

YA31LNT3890

HYLUG™ Copper Compression Terminal; Narrow Tongue; Standard Barrel; 1-Hole with Inspection Window; Accommodates: 350 kcmil; Stud: 3/8"; 90 Degree Bend; Color Code: Red; 600 V - 35kV.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA31LNT3890

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

18

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810244272

Dimensions

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.06 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.45 in

Dimension - Height inch

1.96 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - N inch

0.38 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

1.07 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

350 (91) Navy

Conductor - Copper Str Navy Size Range

350 (91) Navy

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

7200

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video