BURNDY
Image of YA32LN YA32LN, Compression Terminal, 400 kcmil Cu, 1-Hole, 1/2" Stud, Standard Barrel
Image of YA32LN YA32LN, Compression Terminal, 400 kcmil Cu, 1-Hole, 1/2" Stud, Standard Barrel
play

YA32LN, Compression Terminal, 400 kcmil Cu, 1-Hole, 1/2" Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YA32LN

400 kcmil CU, One Hole, 1/2 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, BLUE Color Code, 19 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA32LN

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

19

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810547052

UPC 12 Digit

7818105470522

Dimensions

Dimension - B Length inch

1.19 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

79 mm

Dimension - Length Overall inch

3.12 in

Dimension - Pad Width inch

1.40 in

Dimension - Strip Length inch

1-1/4

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

400 KCMIL

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

50

Resources and downloads