BURNDY
Image of YA32LNT38 YA32LNT38, Compression Terminal, 400 kcmil Cu, 1-Hole, 3/8" Stud, Narrow Tongue
Image of YA32LNT38 YA32LNT38, Compression Terminal, 400 kcmil Cu, 1-Hole, 3/8" Stud, Narrow Tongue
play

YA32LNT38, Compression Terminal, 400 kcmil Cu, 1-Hole, 3/8" Stud, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA32LNT38

400 kcmil CU, One Hole, 3/8 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BLUE Color Code, 19 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available,Tongue Angle: Straight

Product details

General

Application

Wire Termination

Catalog Number

YA32LNT38

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

19

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YA-L-NT

UPC

781810055151

Dimensions

Dimension - B Length fraction

1-3/16 in

Dimension - B Length inch

1.19 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.20 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

82 mm

Dimension - Length Overall inch

3.21 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

1-1/4

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.79 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

400 KCMIL

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

9250

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video