BURNDY
Image of YA332N YA332N, Compression Terminal, 450 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Image of YA332N YA332N, Compression Terminal, 450 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
play

YA332N, Compression Terminal, 450 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand:

Burndy

Catalog ID:

YA332N

450 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 326 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA332N

Color Code

Gray

Connector Type

LONG BARREL

Die Index

19

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810068960

UPC 12 Digit

7818100689600

Dimensions

Dimension - B Length fraction

2-1/8 in

Dimension - B Length inch

2.13 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

151 mm

Dimension - Length Overall inch

5.93 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.01 in

Dimension - Pad Width inch

1.48 in

Dimension - Strip Length inch

2-3/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

450 KCMIL

Conductor - Copper Str Size Range

450 kcmil

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Resources and downloads