BURNDY
Image of YA33N YA33N, Compression Terminal, 450 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel
Image of YA33N YA33N, Compression Terminal, 450 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel
play

YA33N, Compression Terminal, 450 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA33N

450 kcmil CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GRAY Color Code, 326 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA33N

Color Code

Gray

Connector Type

LONG BARREL

Die Index

326

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810314913

UPC 12 Digit

7818103149133

Dimensions

Dimension - B Length fraction

2-1/8 in

Dimension - B Length inch

2.13 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

106 mm

Dimension - Length Overall inch

4.17 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.01 in

Dimension - Pad Width inch

1.48 in

Dimension - Strip Length inch

2-5/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

450 KCMIL

Conductor - Copper Str Size Range

450 kcmil

Conductor - Material

COPPER

Conductor Size

450 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Pallet Quantity

5220

Resources and downloads