BURNDY
Image of YA34CG14 YA34CG14, Compression Terminal, 500 kcmil
Image of YA34CG14 YA34CG14, Compression Terminal, 500 kcmil
play

YA34CG14, Compression Terminal, 500 kcmil

Brand:

Burndy

Catalog ID:

YA34CG14

500 kcmil; cast tongue.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA34CG14

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Silver

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810489222

UPC 12 Digit

7818104892222

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - Inside Diameter inch

0.83 in

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Dimension - N inch

1.12 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

2.00 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

1.88 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

10

Resources and downloads

Customer Notices

Specifications

Videos

play
HYDENT Compression Terminal Overview Video