BURNDY
Image of YA36L2TC3845 YA36L2TC3845, Compression Terminal, 600 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel, 45 Degree
Image of YA36L2TC3845 YA36L2TC3845, Compression Terminal, 600 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel, 45 Degree
play

YA36L2TC3845, Compression Terminal, 600 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel, 45 Degree

Brand:

Burndy

Catalog ID:

YA36L2TC3845

600 kcmil CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 22 or 472 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA36L2TC3845

Color Code

Green

Connector Type

STANDARD BARREL

Die Index

22

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810080078

UPC 12 Digit

7818100800788

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

2.48 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

107 mm

Dimension - Length Overall inch

4.21 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.74 in

Dimension - Strip Length inch

1-3/4

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.52 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

600 KCMIL

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3000

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video