Brand: Burndy
Catalog ID: YA37
Application
Wire Termination
Catalog Number
YA37
Color Code
Orange
Connector Type
LONG BARREL
Die Index
23
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810156988
UPC 14 Digit GTIN
00781810156988
Dimension - B Length fraction
2-13/16 in
Dimension - B Length inch
2.81 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
128 mm
Dimension - Length Overall inch
5.05 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.23 in
Dimension - Pad Width inch
1.80 in
Dimension - Strip Length inch
2-7/8
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
650 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
6
Minimum Pack Quantity
6