BURNDY
Image of YA39LB YA39LB, Compression Terminal, 750 kcmil, 600 Flex G, 550 Flex M, Cu, 1-Hole, 5/8" Stud, Standard Barrel
Image of YA39LB YA39LB, Compression Terminal, 750 kcmil, 600 Flex G, 550 Flex M, Cu, 1-Hole, 5/8" Stud, Standard Barrel
play

YA39LB, Compression Terminal, 750 kcmil, 600 Flex G, 550 Flex M, Cu, 1-Hole, 5/8" Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YA39LB

750 KCMIL, 600 FLEX G 550 FLEX M CU, One Hole, 5/8 Stud Size, Standard Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 CODE 1030 FLEX Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA39LB

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Belled Barrel, Tin Plated

UPC

781810505878

Dimensions

Dimension - B Length fraction

1-7/8 in

Dimension - B Length inch

1.85 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

108 mm

Dimension - Length Overall inch

4.27 in

Dimension - N inch

0.88 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.89 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

1.06 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

600

Conductor - Copper Flex M Size

550

Conductor - Copper Flex M Size Range

550

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Resources and downloads