BURNDY
Image of YA3C2TC38SLBOX500 YA3C2TC38SLBOX500, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, Slotted Holes, Long Barrel
Image of YA3C2TC38SLBOX500 YA3C2TC38SLBOX500, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, Slotted Holes, Long Barrel
play

YA3C2TC38SLBOX500, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, Slotted Holes, Long Barrel

Brand:

Burndy

Catalog ID:

YA3C2TC38SLBOX500

Cu Tubing Hylug; 2 Holes w/o Inspection Window; #3 AWG, #2 SOL Code(25mm2 STR), 50 Navy; 600V-35kV; 3/8" stud; Slotted; Compression; 0.40 in BCD; White.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA3C2TC38SLBOX500

Color Code

White

Connector Type

LONG BARREL

Die Index

9

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810510858

UPC 12 Digit

7818105108588

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.43 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

1 5/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

500

Pallet Quantity

14400

Resources and downloads

Customer Notices

Specifications

Videos

play
HYDENT Compression Terminal Overview Video