BURNDY
Image of YA3C45 YA3C45, Compression Terminal, 3 AWG Cu, 1-Hole, 5/16" Stud, Long Barrel, 45 Degree
Image of YA3C45 YA3C45, Compression Terminal, 3 AWG Cu, 1-Hole, 5/16" Stud, Long Barrel, 45 Degree
play

YA3C45, Compression Terminal, 3 AWG Cu, 1-Hole, 5/16" Stud, Long Barrel, 45 Degree

Brand:

Burndy

Catalog ID:

YA3C45

3 AWG CU, One Hole, 5/16 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,WHITE Color Code, 9 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA3C45

Color Code

White

Connector Type

LONG BARREL

Die Index

9

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810316047

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Height inch

1.40 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.05 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.55 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

50 (19) Navy

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video