BURNDY
Image of YA4645 YA4645, Compression Terminal, 1500 kcmil Cu, 1-Hole, 3/4" Stud, Long Barrel, 45 Degree
Image of YA4645 YA4645, Compression Terminal, 1500 kcmil Cu, 1-Hole, 3/4" Stud, Long Barrel, 45 Degree
play

YA4645, Compression Terminal, 1500 kcmil Cu, 1-Hole, 3/4" Stud, Long Barrel, 45 Degree

Brand:

Burndy

Catalog ID:

YA4645

Cu Tubing Compression Terminal, 1 Hole W/O InspWindow,1500 Kcmil, 3/4" Stud, Uninsulated, Long barrel.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA4645

Color Code

Green

Connector Type

LONG BARREL

Die Index

31

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810316863

UPC 12 Digit

7818103168633

Dimensions

Dimension - B Length inch

3.19 in

Dimension - Bolt Hole Size inch

0.91 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75

Dimension - Height inch

4.62 in

Dimension - Hole Size fraction

3/4

Dimension - Hole Size inch

0.81

Dimension - Hole Size mm

21 mm

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.64 in

Dimension - N inch

0.75 in

Dimension - Outside Diameter inch

1.84 in

Dimension - Pad Width inch

2.69 in

Dimension - Strip Length inch

3-5/16

Dimension - Stud Size fraction

3/4

Dimension - Thread Size

3/4 in

Dimension - Z (inch)

0.77 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

1500 KCMIL

Conductor - Copper Str Size Range

1500 kcmil

Conductor - Material

COPPER

Conductor Size

1500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video