MY LISTS
BURNDY
Image of YA47 YA47, Compression Terminal, 1750 kcmil Cu, 1-Hole, 3/4" Stud, Long Barrel
Image of YA47 YA47, Compression Terminal, 1750 kcmil Cu, 1-Hole, 3/4" Stud, Long Barrel
play

YA47, Compression Terminal, 1750 kcmil Cu, 1-Hole, 3/4" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA47

1750 kcmil CU, One Hole, 3/4 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GRAY Color Code, 33 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA47

Color Code

Gray

Connector Type

LONG BARREL

Die Index

33

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

straight

Plated

Y

Plating Type

Electro-Tin plated

Trade Name

HYLUG™

Type

Long Barrel, Electro-Tin Plated

UPC

781810316986

UPC 14 Digit GTIN

00781810316986

Dimensions

Dimension - B Length inch

3.44 in

Dimension - Bolt Hole Size inch

0.81 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75

Dimension - Hole Size fraction

3/4

Dimension - Hole Size inch

0.81

Dimension - Hole Size mm

21 mm

Dimension - L Length Overall mm

162 mm

Dimension - Length Overall inch

6.38 in

Dimension - N inch

0.75 in

Dimension - Outside Diameter inch

1.98 in

Dimension - Pad Width inch

2.90 in

Dimension - Strip Length inch

3-1/2 in

Dimension - Stud Size fraction

3/4

Dimension - Stud Size inch

3/4 in

Dimension - Thread Size

3/4 in

Dimension - Z (inch)

0.77 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

1750 Kcmil

Conductor - Copper Str Size

1750 KCMIL

Conductor - Copper Str Size Range

1750 kcmil

Conductor - Material

COPPER

Conductor Size

1750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

3

Minimum Pack Quantity

3

Pallet Quantity

735

Media

Videos

play
HYDENT Compression Terminal Overview Video