BURNDY
Image of YA6C2TC38SLBOX500 YA6C2TC38SLBOX500, Compression Terminal, #6 AWG, 2-Hole, 3/8" Stud, 1" Spacing Slotted, Long Barrel, 500/Box
Image of YA6C2TC38SLBOX500 YA6C2TC38SLBOX500, Compression Terminal, #6 AWG, 2-Hole, 3/8" Stud, 1" Spacing Slotted, Long Barrel, 500/Box
play

YA6C2TC38SLBOX500, Compression Terminal, #6 AWG, 2-Hole, 3/8" Stud, 1" Spacing Slotted, Long Barrel, 500/Box

Brand:

Burndy

Catalog ID:

YA6C2TC38SLBOX500

Cu Compression Terminal,Slotted, 2 Holes, #6 AWG, 3/8 IN Stud, 1.00 IN Spacing, Long Brrl, Blue, 7 Index, 1-3/16 IN Strip Length.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA6C2TC38SLBOX500

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810510568

UPC 12 Digit

7818105105688

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

82 mm

Dimension - Length Overall inch

3.22 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

1

Pallet Quantity

72000

Resources and downloads

Customer Notices

Specifications

Videos

play
HYDENT Compression Terminal Overview Video