BURNDY
Image of YA6CG15 YA6CG15, Compression Terminal, #6 AWG Cu, 1-Hole, 1/4" Stud
Image of YA6CG15 YA6CG15, Compression Terminal, #6 AWG Cu, 1-Hole, 1/4" Stud
play

YA6CG15, Compression Terminal, #6 AWG Cu, 1-Hole, 1/4" Stud

Brand:

Burndy

Catalog ID:

YA6CG15

OPEN BACK HYLUG™,1/4 ST.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA6CG15

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

UPC

781810162873

UPC 12 Digit

7818101628733

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - Inside Diameter inch

0.23 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.98 in

Dimension - N inch

0.44 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.59 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.44 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

6 AWG

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5000

Resources and downloads

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video