BURNDY
YAD1010M, Ring Terminal, 12 - 10 AWG, #8-10 Stud (Tape)
Image of YAD1010M YAD1010M, Ring Terminal, 12 - 10 AWG, #8-10 Stud (Tape)
Image of YAD1010M YAD1010M, Ring Terminal, 12 - 10 AWG, #8-10 Stud (Tape)

YAD1010M, Ring Terminal, 12 - 10 AWG, #8-10 Stud (Tape)

Brand: Burndy

Catalog ID: YAD1010M

Uninsulated Ring Terminal For 12 - 10 AWG, #8-10 Stud, Tin Plated, Brazed Seam, Tape Mount

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Catalog Number

YAD1010M

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810028148

UPC 14 Digit GTIN

00781810028148

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

0.83 in

Dimension - Pad Width inch

0.38 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.29 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

1000

Packaging Type

Reel