BURNDY
YAD1438, Uninsulated Ring Terminal, 16-14 AWG, 3/8" Stud
Image of YAD1438 YAD1438, Uninsulated Ring Terminal, 16-14 AWG, 3/8" Stud
Image of YAD1438 YAD1438, Uninsulated Ring Terminal, 16-14 AWG, 3/8" Stud

YAD1438, Uninsulated Ring Terminal, 16-14 AWG, 3/8" Stud

Brand: Burndy

Catalog ID: YAD1438

Uninsulated Ring Terminal For 16 - 14 AWG, 3/8" Stud, Tin Plated, Brazed Seam, Bulk Package

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For control wiring and other standard duty applications

Catalog Number

YAD1438

Connector Type

Ring Terminal

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810806159

UPC 14 Digit GTIN

00781810806159

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size fraction

16/41

Dimension - Hole Size inch

0.39 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.05 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.49 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999