BURNDY
YAGB4CLTC38FXOEM, Battery Terminal, 4 AWG, 1-Hole, 3/8" Stud
Image of YAGB4CLTC38FXOEM YAGB4CLTC38FXOEM, Battery Terminal, 4 AWG, 1-Hole, 3/8" Stud
Image of YAGB4CLTC38FXOEM YAGB4CLTC38FXOEM, Battery Terminal, 4 AWG, 1-Hole, 3/8" Stud

YAGB4CLTC38FXOEM, Battery Terminal, 4 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAGB4CLTC38FXOEM

1 Hole Cu Tubing HYLUG™, #4 AWG, 3/8" stud, 1.45" L, 0.61" W, Bulk Pack

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB4CLTC38FXOEM

Color Code

Gray

Connector Type

GROUNDING/STARTER LUGS

Die Index

6

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810547649

UPC 14 Digit GTIN

00781810547649

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.45 in

Dimension - Pad Width inch

0.61 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

GROUNDING/STARTER LUGS

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

32800