BURNDY
YALB400F2M12,Cu Compression Metric, 2-Hole, 400mm, M12 Stud
Image of YALB400F2M12 YALB400F2M12,Cu Compression Metric, 2-Hole, 400mm, M12 Stud
Image of YALB400F2M12 YALB400F2M12,Cu Compression Metric, 2-Hole, 400mm, M12 Stud

YALB400F2M12,Cu Compression Metric, 2-Hole, 400mm, M12 Stud

Brand: Burndy

Catalog ID: YALB400F2M12

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 400 mm, M12 Stud, 44.5 mm Spacing, Long Barrel, 76 mm Wire Strip Length.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB400F2M12

Connector Type

METRIC

Die Index

24

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810642900

UPC 14 Digit GTIN

00781810642900

Dimensions

Dimension - B Length inch

2.94 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

171.7 mm

Dimension - Length Overall inch

6.76 in

Dimension - Pad Width inch

1.98 in

Dimension - Strip Length inch

2.99 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

400 mm2

Conductor - Material

COPPER

Conductor Size

400 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Minimum Pack Quantity

5