

Brand: Burndy
Catalog ID: YAV10228
Catalog Number
YAV10228
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260 C
UPC
621945500266
Dimensions
1.08 in x 0.56 in x 0.21 in
Height
0.21 in
Length
1.08 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.56 in
Conductor - Copper Str Size Range
10-12 AWG
Certification - CSA Approved
Yes
Industry Standard(s)
SAE AS20659
Standards - RoHS Compliance Status
CM
Temperature Rating
260 C
Connector Type
Ring