BURNDY
YAV1CL21590, 1 AWG, 1/4", SAE AS20659 Green Band, 90°
Image of YAV1CL21590 YAV1CL21590, 1 AWG, 1/4", SAE AS20659 Green Band, 90°
*Representative image
Image of YAV1CL21590 YAV1CL21590, 1 AWG, 1/4", SAE AS20659 Green Band, 90°
New

YAV1CL21590, 1 AWG, 1/4", SAE AS20659 Green Band, 90°

Brand: Burndy

Catalog ID: YAV1CL21590

Manufactured from electrolytic copper, seamless tubing producing a double-thick tongue, SAE AS20659, 90° Nickel Plate, Accommodates 1 AWG Cu, 1/4" Stud

  • Nickel plated for high temperature applications up to 650° F continuous service and 750° F intermittent service
  • Provided with green band per AS20659 Revision F
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Catalog Number

YAV1CL21590

Connector Type

Ring

Material

Copper

Plating Type

Nickel

Temperature Rating

260° C

UPC

621945501744

Dimensions

Dimension - Bolt Size fraction

1/4

Dimensions

1.12 in x 0.76 in x 0.51 in

Height

0.51 in

Length

1.12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.76 in

Electrical Ratings

Voltage - Maximum

35 kV

Conductor Related

Conductor - Copper Str Size Range

1 AWG

Wire Size

1 AWG, AN 1

Certifications And Compliance

Certification - CSA Approved

Yes

Certified Listed

QPL - AS-20659

Industry Standard(s)

SAE AS20659

Operational

Temperature Rating

260° C

Configuration

Connector Type

Ring

Logistics

Carton Quantity

50

Pallet Quantity

48000