BURNDY
YAV25L16G1, Ring Term, 1/0 AN-1/0 Flex, 1-Hole, 7/16" Stud
Image of YAV25L16G1 YAV25L16G1, Ring Term, 1/0 AN-1/0 Flex, 1-Hole, 7/16" Stud
Image of YAV25L16G1 YAV25L16G1, Ring Term, 1/0 AN-1/0 Flex, 1-Hole, 7/16" Stud

YAV25L16G1, Ring Term, 1/0 AN-1/0 Flex, 1-Hole, 7/16" Stud

Brand: Burndy

Catalog ID: YAV25L16G1

Seamless Uninsulated Ring, 1/0 AN-1/0 Flex, 1-Hole, 7/16" Stud, Double Thick Tongue, Tin Plated

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV25L16G1

Color Code

Red

Connector Type

Ring Terminal

Die Index

43

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810372388

UPC 14 Digit GTIN

00781810372388

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.66 in

Dimension - Bolt Hole Size inch

0.45 in

Dimension - Bolt Size fraction

7/16

Dimension - D inch

0.90 in

Dimension - Hole Size mm

12 mm

Dimension - Length Overall inch

2.09 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.83 in

Dimension - Stud Size inch

7/16

Dimension - Z (inch)

0.46 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN 0

Conductor Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

34800