BURNDY
YAV25LTC12FX45, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG, Cu, 1-Hole, 1/2" Stud, Standard Barrel, 45 Degree
Image of YAV25LTC12FX45 YAV25LTC12FX45, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG, Cu, 1-Hole, 1/2" Stud, Standard Barrel, 45 Degree
Image of YAV25LTC12FX45 YAV25LTC12FX45, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG, Cu, 1-Hole, 1/2" Stud, Standard Barrel, 45 Degree
play

YAV25LTC12FX45, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG, Cu, 1-Hole, 1/2" Stud, Standard Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAV25LTC12FX45

1/0 Flex G,H,I,K,M,DLO, 1/0 AWG (B/C) CU, One Hole, 1/2 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, 12 or 348 Die Index.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV25LTC12FX45

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

12

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810022757

UPC 14 Digit GTIN

00781810022757

Dimensions

Angle - Pad

45 °

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.69 in

Dimension - Bolt Hole Size inch

0.53

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

1.20 in

Dimension - Height mm

30.5 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

55 mm

Dimension - Length Overall inch

2.15 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

11/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

"1/0 AWG"

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

"1/0 AWG"

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

"1/0 AWG"

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

"1/0 AWG"

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

"1/0 AWG"

Conductor - Copper Str Compact Size

"1/0 AWG"

Conductor - Copper Str Navy Size

100

Conductor - Copper Str Navy Size Range

100 (61) Navy

Conductor - Copper Str Size

"1/0 AWG"

Conductor - Copper Str Size Range

1/0 AWG

Conductor - CopperWeld Str Size

1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG

Conductor - CopperWeld Str Size Range

1/0 F AWG-1/0 K AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

24000