BURNDY
YAV26L22, Ring Terminal, 2/0 AWG, 1-Hole, 3/4" Stud
Image of YAV26L22 YAV26L22, Ring Terminal, 2/0 AWG, 1-Hole, 3/4" Stud
Image of YAV26L22 YAV26L22, Ring Terminal, 2/0 AWG, 1-Hole, 3/4" Stud

YAV26L22, Ring Terminal, 2/0 AWG, 1-Hole, 3/4" Stud

Brand: Burndy

Catalog ID: YAV26L22

Seamless Uninsulated Ring, 2/0 AWG, 1-Hole, 3/4" Stud, Standard Barrel, Tin Plated

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV26L22

Connector Type

Ring Terminal

Die Index

44

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810025703

UPC 14 Digit GTIN

00781810025703

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.78 in

Dimension - Bolt Hole Size inch

0.91 in

Dimension - Bolt Size fraction

3/4

Dimension - D inch

1.29 in

Dimension - Hole Size mm

20 mm

Dimension - Length Overall inch

2.66 in

Dimension - N inch

0.5 in

Dimension - Pad Width inch

1.12 in

Dimension - Stud Size inch

3/4 in

Dimension - Z (inch)

0.79 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN 00

Conductor - Copper Str Aircraft Size Range

AN 00

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Size

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

29600