BURNDY
YAV272L38NK, Compression Terminal, 3/0 AWG, 2-Hole, 3/8" Stud, Standard Barrel, Nickel Plated
Image of YAV272L38NK YAV272L38NK, Compression Terminal, 3/0 AWG, 2-Hole, 3/8" Stud, Standard Barrel, Nickel Plated
Image of YAV272L38NK YAV272L38NK, Compression Terminal, 3/0 AWG, 2-Hole, 3/8" Stud, Standard Barrel, Nickel Plated
play

YAV272L38NK, Compression Terminal, 3/0 AWG, 2-Hole, 3/8" Stud, Standard Barrel, Nickel Plated

Brand: Burndy

Catalog ID: YAV272L38NK

Cu Comp Terminal, 2 Hole, AN 3/0, 3/8" Stud, Nickel Plated, 45 Index.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

General

Application

Wire Termination

Catalog Number

YAV272L38NK

Connector Type

STANDARD BARREL

Die Index

14

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Nickel

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810069776

UPC 14 Digit GTIN

00781810069776

Dimensions

Dimension - B Length inch

0.78 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Length Overall inch

3.25 in

Dimension - N inch

0.38 in

Dimension - Outside Diameter inch

0.70 in

Dimension - Pad Width inch

1.03 in

Dimension - Strip Length inch

13/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.44 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

3/0 AWG

Conductor - Copper Flex G Size

"3/0 AWG"

Conductor - Copper Flex H Size

"3/0 AWG"

Conductor - Copper Flex I Size

"3/0 AWG"

Conductor - Copper Flex K Size

"3/0 AWG"

Conductor - Copper Flex M Size

"3/0 AWG"

Conductor - Copper Str Aircraft Size

AN 3/0

Conductor - Copper Str Compact Size

"3/0 AWG"

Conductor - Copper Str Navy Size

150

Conductor - Copper Str Size

"3/0 AWG"

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE/FLEX

Wire Size

3/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14500