BURNDY
YAV27L20NK, Ring Terminal, 3/0 AWG, 1-Hole, 5/16" Stud (Ni)
Image of YAV27L20NK YAV27L20NK, Ring Terminal, 3/0 AWG, 1-Hole, 5/16" Stud (Ni)
Image of YAV27L20NK YAV27L20NK, Ring Terminal, 3/0 AWG, 1-Hole, 5/16" Stud (Ni)

YAV27L20NK, Ring Terminal, 3/0 AWG, 1-Hole, 5/16" Stud (Ni)

Brand: Burndy

Catalog ID: YAV27L20NK

Seamless, Uninsulated Ring Terminal, 3/0 AWG, 1-Hole, 5/16" Stud, Standard Barrel, Double Thick Tongue, Nickel Plated

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Catalog Number

YAV27L20NK

Connector Type

Ring Terminal

Die Index

45

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Nickel

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810219027

UPC 14 Digit GTIN

00781810219027

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.78 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Hole Size mm

8 mm

Dimension - Length Overall inch

2.45 in

Dimension - N inch

0.52 in

Dimension - Pad Width inch

1.03 in

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN-3/0

Conductor Size

3/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

23200