

Brand: Burndy
Catalog ID: YAV27L256
Catalog Number
YAV27L256
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260 C
UPC
621945502727
Dimensions
2.39 in x 1.03 in x 0.7 in
Height
0.7 in
Length
2.39 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.03 in
Conductor - Copper Str Size Range
3/0 AWG
Certification - CSA Approved
Yes
Industry Standard(s)
SAE AS20659
Standards - RoHS Compliance Status
CM
Temperature Rating
260 C
Connector Type
Ring