BURNDY
YAV27LTC14FXB, Compression Terminal, 3/0 Flex G,H,I,K,M, DLO, 3/0 AWG, Cu, 1-Hole, 1/4" Stud, Standard Barrel
Image of YAV27LTC14FXB YAV27LTC14FXB, Compression Terminal, 3/0 Flex G,H,I,K,M, DLO, 3/0 AWG, Cu, 1-Hole, 1/4" Stud, Standard Barrel
Image of YAV27LTC14FXB YAV27LTC14FXB, Compression Terminal, 3/0 Flex G,H,I,K,M, DLO, 3/0 AWG, Cu, 1-Hole, 1/4" Stud, Standard Barrel
play

YAV27LTC14FXB, Compression Terminal, 3/0 Flex G,H,I,K,M, DLO, 3/0 AWG, Cu, 1-Hole, 1/4" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAV27LTC14FXB

Cu Tubing Hylug; 1 Hole with Inspection Window; 3/0 WELD, 3/0(450/#24) DLO, 3/0 AWG Code, 150 Navy; 600V-35kV; 1/4" stud; Compression; 0.27 in BCD.

  • Barrel is designed with a "belled" end opening at the wire entry to ensure smooth insertion of highly flexible stranded wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV27LTC14FXB

Color Code

Orange

Connector Type

STANDARD BARREL

Die Index

14

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810349144

UPC 14 Digit GTIN

00781810349144

Dimensions

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.64 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.98 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.71 in

Dimension - Pad Width inch

1.03 in

Dimension - Stud Size fraction

1/4

Dimension - Thread Size

1/4 in

Dimension - Z (inch)

0.33 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

3/0 AWG

Conductor - Copper DLO Size Range

3/0 AWG

Conductor - Copper Flex G Size

"3/0 AWG"

Conductor - Copper Flex G Size Range

3/0 AWG

Conductor - Copper Flex H Size

"3/0 AWG"

Conductor - Copper Flex H Size Range

3/0 AWG

Conductor - Copper Flex I Size

"3/0 AWG"

Conductor - Copper Flex I Size Range

3/0 AWG

Conductor - Copper Flex K Size

"3/0 AWG"

Conductor - Copper Flex K Size Range

3/0 AWG

Conductor - Copper Flex M Size

"3/0 AWG"

Conductor - Copper Flex M Size Range

3/0 AWG

Conductor - Copper Str Compact Size

"3/0 AWG"

Conductor - Copper Str Navy Size

150

Conductor - Copper Str Size

"3/0 AWG"

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE/FLEX

Wire Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

22200