BURNDY
YAV28L25990, 4/0 AWG, 5/8", SAE AS20659 Green Band, 90°
Image of YAV28L25990 YAV28L25990, 4/0 AWG, 5/8", SAE AS20659 Green Band, 90°
*Representative image
Image of YAV28L25990 YAV28L25990, 4/0 AWG, 5/8", SAE AS20659 Green Band, 90°
New

YAV28L25990, 4/0 AWG, 5/8", SAE AS20659 Green Band, 90°

Brand: Burndy

Catalog ID: YAV28L25990

Manufactured from electrolytic copper, seamless tubing producing a double-thick tongue, SAE AS20659, 90° Nickel Plate, Accommodates 4/0 AWG Cu, 5/8" Stud

  • Nickel plated for high temperature applications up to 650° F continuous service and 750° F intermittent service
  • Provided with green band per AS20659 Revision F
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Catalog Number

YAV28L25990

Connector Type

Ring

Material

Copper

Plating Type

Nickel

Temperature Rating

260° C

UPC

621945503120

Dimensions

Dimension - Bolt Size fraction

5/8

Dimensions

1.67 in x 1.12 in x 0.77 in

Height

0.77 in

Length

1.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.12 in

Electrical Ratings

Voltage - Maximum

35 kV

Conductor Related

Conductor - Copper Str Size Range

4/0 AWG

Wire Size

4/0 AWG, AN 4/0

Certifications And Compliance

Certification - CSA Approved

Yes

Certified Listed

QPL - AS-20659

Industry Standard(s)

SAE AS20659

Operational

Temperature Rating

260° C

Configuration

Connector Type

Ring