BURNDY
YAV2CLNK, Ring Terminal, 2 AWG, 1-Hole, 3/8" Stud (Nickel)
Image of YAV2CLNK YAV2CLNK, Ring Terminal, 2 AWG, 1-Hole, 3/8" Stud (Nickel)
Image of YAV2CLNK YAV2CLNK, Ring Terminal, 2 AWG, 1-Hole, 3/8" Stud (Nickel)

YAV2CLNK, Ring Terminal, 2 AWG, 1-Hole, 3/8" Stud (Nickel)

Brand: Burndy

Catalog ID: YAV2CLNK

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, AN-2 Flex, 3/8" Stud, Short Barrel, Nickel Plated.

YAV2CLNK.

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Application

For use on: Type AN aircraft cable, extra flexible conductors and commercial(code) conductors, Applications include aircraft, industrials, hospitals, electric utilities, marine, computers, and other equipment subject to vibration or requiring dependable electrical performance

Catalog Number

YAV2CLNK

Connector Type

Ring Terminal

Die Index

41

Feature - Barrel Style

  • Chamfered
  • Skived

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Nickel

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810069660

UPC 14 Digit GTIN

00781810069660

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.53 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.36 in

Dimension - Length Overall inch

1.72 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.69 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.35 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper DLO Size

2 (150/#24)

Conductor - Copper Str Aircraft Size

AN 2

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Minimum Pack Quantity

1

Pallet Quantity

69600