BURNDY
Image of YAV300FM10 YAV300FM10, Compression Terminal
Image of YAV300FM10 YAV300FM10, Compression Terminal

YAV300FM10, Compression Terminal

Brand: Burndy

Catalog ID: YAV300FM10

Compression terminal Hylug Copper tubing; 1 Hole; 300 mm2; M10 Stud; Tin Plating.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV300FM10

Connector Type

METRIC

Die Index

22

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810640265

UPC 14 Digit GTIN

00781810640265

Dimensions

Bolt Size

M12

Dimension - B Length inch

1.45 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

80 mm

Dimension - Length Overall inch

3.16 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

1.50 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.27 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

300 mm²,500 AWG

Conductor - Material

COPPER

Conductor Size

300 mm2

Conductor Type

CLASS 5

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

4800