BURNDY
Image of YAV300FM12 YAV300FM12, Compression Terminal
Image of YAV300FM12 YAV300FM12, Compression Terminal

YAV300FM12, Compression Terminal

Brand: Burndy

Catalog ID: YAV300FM12

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 300 mm, 12 mm Stud, 3.41 IN L, Compression, 22 Index, 38 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV300FM12

Connector Type

METRIC

Die Index

22

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810323335

UPC 14 Digit GTIN

00781810323335

Dimensions

Bolt Size

M12

Dimension - B Length fraction

1-11/16 in

Dimension - B Length inch

1.45 in

Dimension - Bolt Hole Size inch

0.22 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - Inside Diameter inch

0.98 in

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.41 in

Dimension - N inch

0.57 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

1.50 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.27 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

300 mm²,500 AWG

Conductor - Material

COPPER

Conductor Size

300 mm2

Conductor Type

CLASS 5

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

5