

Brand: Burndy
Catalog ID: YAV4CL232
Catalog Number
YAV4CL232
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260 C
UPC
621945501164
Dimensions
1.42 in x 0.63 in x 0.38 in
Height
0.38 in
Length
1.42 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.63 in
Conductor - Copper Str Size Range
4 AWG
Certification - CSA Approved
Yes
Industry Standard(s)
SAE AS20659
Temperature Rating
260 C
Connector Type
Ring
Carton Quantity
50