BURNDY
Image of YAV500FM16 YAV500FM16, Compression Terminal
Image of YAV500FM16 YAV500FM16, Compression Terminal

YAV500FM16, Compression Terminal

Brand: Burndy

Catalog ID: YAV500FM16

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 500 mm, M16 Stud, 4.04 IN L, Compression, L115 Index, 43 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV500FM16

Connector Type

METRIC

Die Index

L115

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810640289

UPC 14 Digit GTIN

00781810640289

Dimensions

Dimension - B Length inch

1.65 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

102.6 mm

Dimension - Length Overall inch

4.04 in

Dimension - Pad Width inch

2.19 in

Dimension - Strip Length inch

1.69 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Size

500 mm2

Conductor Type

CLASS 5

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Minimum Pack Quantity

2