BURNDY
YAV6CLTC516FX45, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 1-Hole, 5/16" Stud, Standard Barrel, 45 Degree
Image of YAV6CLTC516FX45 YAV6CLTC516FX45, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 1-Hole, 5/16" Stud, Standard Barrel, 45 Degree
Image of YAV6CLTC516FX45 YAV6CLTC516FX45, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 1-Hole, 5/16" Stud, Standard Barrel, 45 Degree
play

YAV6CLTC516FX45, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 1-Hole, 5/16" Stud, Standard Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAV6CLTC516FX45

6 Flex G,H,I,K,M,DLO, 6 AWG CU, One Hole, 5/16 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV6CLTC516FX45

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810022863

UPC 14 Digit GTIN

00781810022863

Dimensions

Angle - Pad

45 °

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Height inch

0.78 in

Dimension - Height mm

19.8 mm

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.44 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.52 in

Dimension - Strip Length inch

1/2 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Flex M Size Range

6 AWG

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 Sol

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

30

Conductor - Copper Str Navy Size Range

30 Navy

Conductor - Copper Str Size

"6 AWG"

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

25