BURNDY
YAZ314TCG1, Compression Terminal, 350 kcmil, 350 Navy, 4-Hole, Split Pad, 1/4" Stud
Image of YAZ314TCG1 YAZ314TCG1, Compression Terminal, 350 kcmil, 350 Navy, 4-Hole, Split Pad, 1/4" Stud
Image of YAZ314TCG1 YAZ314TCG1, Compression Terminal, 350 kcmil, 350 Navy, 4-Hole, Split Pad, 1/4" Stud
play

YAZ314TCG1, Compression Terminal, 350 kcmil, 350 Navy, 4-Hole, Split Pad, 1/4" Stud

Brand: Burndy

Catalog ID: YAZ314TCG1

Cu Compression Terminal,Split Pad, 4 Holes,W/Insp Window, 350 KCMIL (Code), 350 Navy, Red, 18 or 324 Index, 1/4 IN Bolt Size,2-1/16 IN Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ314TCG1

Color Code

Red

Connector Type

LONG BARREL

Die Index

18

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

4

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810643327

UPC 14 Digit GTIN

00781810643327

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

112 mm

Dimension - Length Overall inch

4.39 in

Dimension - Pad Width inch

1.38 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

4

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

4640