BURNDY
YAZ342TC3890, Compression Terminal, 500 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, 90 Degree
Image of YAZ342TC3890 YAZ342TC3890, Compression Terminal, 500 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, 90 Degree
Image of YAZ342TC3890 YAZ342TC3890, Compression Terminal, 500 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, 90 Degree
play

YAZ342TC3890, Compression Terminal, 500 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel, 90 Degree

Brand: Burndy

Catalog ID: YAZ342TC3890

500 kcmil CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 20 or 299 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ342TC3890

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810216132

UPC 14 Digit GTIN

00781810216132

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

3.41 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.54 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

2-5/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.43 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

500 KCMIL

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

2784