BURNDY
YBM2CL1, Flag-Type Ring, 2 AWG, 1/4" Stud
Image of YBM2CL1 YBM2CL1, Flag-Type Ring, 2 AWG, 1/4" Stud
Image of YBM2CL1 YBM2CL1, Flag-Type Ring, 2 AWG, 1/4" Stud

YBM2CL1, Flag-Type Ring, 2 AWG, 1/4" Stud

Brand: Burndy

Catalog ID: YBM2CL1

Uninsulated Flag-Type Ring Terminal, 2 AWG, 3/8" Stud, Seamless Extrusion Tin Plated, Beveled Barrel

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

General

Catalog Number

YBM2CL1

Connector Type

Flag Ring Terminal

Die Index

57

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810026243

UPC 14 Digit GTIN

00781810026243

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.59 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Length Overall inch

1.28 in

Dimension - N inch

0.3 in

Dimension - Outside Diameter inch

0.53 in

Dimension - Pad Width inch

0.66 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper DLO Size

2 (150/#24)

Conductor - Copper Flex I Size

2

Conductor - Copper Str Aircraft Size

AN 2

Conductor - Copper Str Size

2

Conductor - Copper Str Size Range

2 AWG

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flag Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

76800