BURNDY
YBM6CL2, Flag-Type Ring, 6 AWG, 5/16" Stud
Image of YBM6CL2 YBM6CL2, Flag-Type Ring, 6 AWG, 5/16" Stud
Image of YBM6CL2 YBM6CL2, Flag-Type Ring, 6 AWG, 5/16" Stud

YBM6CL2, Flag-Type Ring, 6 AWG, 5/16" Stud

Brand: Burndy

Catalog ID: YBM6CL2

Uninsulated Flag-Type Ring Terminal, 6 AWG, 5/16" Stud, Seamless Extrusion Tin Plated, Beveled Barrel

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

General

Catalog Number

YBM6CL2

Connector Type

Flag Ring Terminal

Die Index

55

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810026281

UPC 14 Digit GTIN

00781810026281

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.53 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Length Overall inch

1.21 in

Dimension - N inch

0.33 in

Dimension - Outside Diameter inch

0.37 in

Dimension - Pad Width inch

0.59 in

Dimension - Strip Length inch

9/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper DLO Size

6 (61/#24)

Conductor - Copper Flex I Size

6

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Size

6

Conductor - Copper Str Size Range

6 AWG

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flag Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

96000