Image of YF25032UIL YF25032UIL - Old Version, Bare Ferrule For 250 kcmil
Discontinued

YF25032UIL - Old Version, Bare Ferrule For 250 kcmil

Brand: Burndy

Catalog ID: YF25032UIL

Bare Ferrule For 250 kcmil.

YF25032UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF25032UIL

EU RoHS Indicator

Yes

Insulation

Material

Copper

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945621701

Dimensions

Dimension - D inch

0.81 in

Dimension - D1 inch

0.77 in

Dimension - D2 inch

0.91 in

Conductor Related

Conductor - Copper Solid Size

250 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600