BURNDY
Image of YF3/025UIL YF3/025UIL - Old Version, Bare Ferrule For 3/0 AWG
Image of YF3/025UIL YF3/025UIL - Old Version, Bare Ferrule For 3/0 AWG
Discontinued

YF3/025UIL - Old Version, Bare Ferrule For 3/0 AWG

Brand: Burndy

Catalog ID: YF3/025UIL

Bare Ferrule For 3/0 AWG.

YF3/025UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • RoHS Compliant

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YF3/025UIL

Connector Type

End Termination

EU RoHS Indicator

Yes

Insulation

N

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945623460

Dimensions

Dimension - D inch

0.61 in

Dimension - D1 inch

0.58 in

Dimension - D2 inch

0.68 in

Dimension - Length Overall inch

0.98 in

Conductor Related

Conductor - Copper Solid Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50