Image of YF4/032UIL YF4/032UIL - Old Version, Bare Ferrule For 4/0 AWG
Discontinued

YF4/032UIL - Old Version, Bare Ferrule For 4/0 AWG

Brand: Burndy

Catalog ID: YF4/032UIL

Bare Ferrule For 4/0 AWG.

YF4/032UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF4/032UIL

EU RoHS Indicator

Yes

Insulation

Material

Copper

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945621671

Dimensions

Dimension - D inch

0.69 in

Dimension - D1 inch

0.66 in

Dimension - D2 inch

0.80 in

Conductor Related

Conductor - Copper Solid Size

4/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600