BURNDY
Image of YFTW1810DL YFTW1810DL, Covered Twin Ferrule For 18 AWG

YFTW1810DL, Covered Twin Ferrule For 18 AWG

Brand: Burndy

Catalog ID: YFTW1810DL

Covered Twin Ferrule For 18 AWG.

YFTW1810DL.

  • Made of electrolytic copper, tin plated
  • Smooth funnel entry to make wire insertion easier
  • Secure contacting even after multiple reconnecctions
  • Long-term contact resistance
  • No fraying of strands
  • No breakage of wire strands when wire is bent, under stress, or in vibration environment
  • UL listed per UL486F requirements
  • RoHS Compliant

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YFTW1810DL

Connector Type

End Termination

EU RoHS Indicator

Yes

Insulation

Y

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945623064

Dimensions

Dimension - D inch

0.09 in

Dimension - D1 inch

0.08 in

Dimension - D2 inch

0.21 in

Dimension - Length Overall inch

0.67 in

Conductor Related

Conductor - Copper Solid Size

18 AWG

Conductor - Copper Str Size

18 AWG

Conductor Size

18 AWG

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500