Brand: Burndy
Catalog ID: YNS36R
Catalog Number
YNS36R
Connector Type
Splice
Die Index
720
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810097465
UPC 14 Digit GTIN
00781810097465
Dimension - L Length Overall mm
234 mm
Dimension - Length Overall inch
9.2 in
Dimension - Outside Diameter inch
1.41 in
Conductor - ACSR Str Size
477 KCMIL
Conductor - ACSR Str Size Range
477 KCMIL
Conductor - AL Str Size
500 KCMIL - 556.5 KCMIL
Conductor - AL Str Size Range
500 KCMIL - 556.5 KCMIL
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
1350