MY LISTS
BURNDY
Image of YSP39T YSP39T, Compression Splice, 750 kcmil Cu, Tapered End

YSP39T, Compression Splice, 750 kcmil Cu, Tapered End

Brand: Burndy

Catalog ID: YSP39T

750 kcmil CU, Tapered End, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BLACK Color Code, 24 Die Index.

  • Copper seamless barrel designed with tapered ends per EEI Standard TD160, for use on voltages 5kV through 35kV, this aids in preventing corona emission and simplifies taping for lower installation cost
  • Barrel also features internal chamfer at wire entry to ensure smooth insertion of wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements