text.skipToContent text.skipToNavigation

800 Series

by Chalmit Lighting 

The 800 series is a range of stainless steel asymmetrical floodlights. These floods are designed for optimum light output and efficiency to ensure the minimum number of luminaires is required.Its suitable for low temperature applications (-40°C).

  • Photometrically superior asymmetric reflector.
  • Marine grade stainless steel body and toughened glass cover.
  • Suspended cover front.
  • Standard control gear for use with IEC lamps.

The 800 series is a premium range of stainless steel bodied asymmetrical beam floodlights suitable for tubular HPS and metal halide lamps from 70W to 400W and also 500W tungsten-halogen. Click the 'Contact Us' link above to get in touch with us and discuss how the 800 series range could work for you.

Product Details

General

ATEX Classification Group II Category 3 GD
Application Zone 2
Lamp Type HPS, Metal Halide or Single Ended Tungsten Halogen
Material Marine grade 316S31 stainless steel body (Painted RAL-9005 semi gloss smooth textured - 864 version only) with toughened glass window; sIndustrialicone rubber gasket.
Operating Temperature Range Celcius -40°C to +55°C
Style Floodlight
Type Floodlight

Certifications and Compliance

CSA File Number 201067 - 1006086 (LR 116028)
Certified Listed
  • ATEX
  • GB
  • CEPEL
  • NEC
Compliance
  • IP66
  • IP67
Hazardous Rating(s) Zone 2
Industry Standard(s)
  • EN 60079-10-2
  • EN 60079-14

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
Photometric File | 844N/070/MS (High Pressure Sodium)
IES file
Photometric File | 844N/070/MS (Metal Halide)
IES file
Photometric File | 844N/070/MS/N (High Pressure Sodium)
IES file
Photometric File | 844N/070/MS/N (Metal Halide)
IES file
Photometric File | 854N/100/HS
IES file
Photometric File | 854N/100/HS/N
IES file
Photometric File | 854N/150/HS
IES file
Photometric File | 854N/150/HS/N
IES file
Photometric File | 854N/250/MS (High Pressure Sodium)
IES file
Photometric File | 854N/250/MS (Metal Halide)
IES file
Photometric File | 854N/250/MS/N (High Pressure Sodium)
IES file
Photometric File | 854N/250/MS/N (Metal Halide)
IES file
Photometric File | 854N/400/MS (High Pressure Sodium)
IES file
Photometric File | 854N/400/MS (Metal Halide)
IES file
Photometric File | 854N/400/MS/N (High Pressure Sodium)
IES file
Photometric File | 854N/400/MS/N (Metal Halide)
IES file
Photometric File | 854N/500/TH
IES file
Photometric File | 864N/250/MS (High Pressure Sodium)
IES file
Photometric File | 864N/250/MS (Metal Halide)
IES file
Photometric File | 864N/250/MS/N (High Pressure Sodium)
IES file
Photometric File | 864N/250/MS/N (Metal Halide)
IES file
Photometric File | 864N/400/MS (High Pressure Sodium)
IES file
Photometric File | 864N/400/MS (Metal Halide)
IES file
Photometric File | 864N/400/MS/N (High Pressure Sodium)
IES file
Photometric File | 864N/400/MS/N (Metal Halide)
IES file