text.skipToContent text.skipToNavigation

Eclipse Jr

by Chalmit Lighting 

The Eclipse Junior is a compact wellglass that incorporates the low maintenance features of the Eclipse II. Its low profile design and range of mounting options, offers an all round lighting solution in areas of limited space. The junior is available with a range up lamp types up to 150W and is suitable for use at low temperatures (-30°C).

  • Compact size and low weight.
  • Easy access for wiring and control gear.
  • Unrestricted breathing gear enclosure removes the need for special glands or cable.
  • Corrosion resistant.
  • Excellent light distribution.
  • Suitable for a wide range of ambient temperatures from -30˚C to +55˚C, dependant on lamp type and wattage.
  • Option available for Zone 22 combustable dust environments.
  • GOST-R and CEPEL Approved.
The Eclipse Junior is tested to IP66 and is suitable for use in harsh and hazardous environments. Click the 'Contact Us' link above to get in touch with us and discuss how the Eclipse Junior Well-Glass luminaire could work for you.

Product Details

General

ATEX Classification Group II Category 3 G
Application Zone 2
Lamp Type HPS, Metal Halide, Mercury Vapour or Compact Fluorescent
Material Marine grade aluminium LM6 alloy body with glass globe; SIndustrialicone rubber gasket; Stainless steel fasteners.
Operating Temperature Range Celcius -30°C to +55°C
Style HB/LB/Wellglass
Type HB/LB/Wellglass

Certifications and Compliance

Certified Listed
  • ATEX
  • CEPEL
Compliance IP66
Hazardous Rating(s) Zone 2
Industry Standard(s) EN 60079-10-1